2SS-MSJ-I 24:1/SSE-1/SSE-2/FT/72.00/S

2SS-MSJ-I 24:1/SSE-1/SSE-2/FT/72.00/S
Stainless Machine Screw Jack

Stainless SteelInch Worm Gear Machine Screw Jack, Inverted, 0.66 ton Capacity, 24:1 Gear Ratio, Standard Threaded End

$6217.10 each**
Max Travel Length

Min: 1.0 in  Max: 144.0 in  To the nearest .01 in

Jack Configuration

  • Corrosion resistance for demanding environments
  • Low noise
  • Ideal for vertical loads
  • Safe for static loads

Dimensions

Dimensions
Dimension Value
T 1,828.80 mm (72.000 in)

Specifications

Specification Value
Gear Ratio 24:1
Screw Diameter 25 mm / 1.00 in
Screw Lead 6 mm / 0.25 in
Screw Root Diameter 18 mm / 0.70 in
Worm Turns Per Inch 96
Weight 24 kg / 53.50 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Cast Version of AISI 316
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material AISI 316
Screw Material AISI 304
Nut Material Nook Bronze Proprietary
Fasteners Fittings Material AISI 300 Series
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor

Performance

Performance
Performance Value
Capacity 5,872 N / 1,320.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0017 N·m / 0.0150 in.-lb.
Max Input Torque 1.58 N·m / 14.00 in.-lb.
Max Input kW/HP 0.37 kW / 0.50 hp
Max Worm Speed Rated Load 1,800 rpm
Max Capacity at 1750 rpm 5,872 N / 1,320 lbf
Tare Drag Torque 0.452 N·m / 4.000 in.-lb.
Jack Travel Rate at 1750 RPM 457 mm/min / 18 in/min

Get Quote

*Please fill out the information below so we can best assist you: